SLVUCF6 july 2023
DESIGNATOR |
QUANTITY |
DESCRIPTION |
PACKAGE REFERENCE |
PART NUMBER |
MANUFACTURER |
---|---|---|---|---|---|
C1, C2, C7, C10 |
4 |
CAP, CERM, 10 uF, 10 V, +/- 20%, X5R, 0402 |
402 |
CL05A106MP5NUNC |
Samsung Electro-Mechanics |
C3, C4 |
2 |
CAP, CERM, 22 uF, 6.3 V, +/- 20%, X5R, 0603 |
603 |
GRM188R60J226MEA0D |
MuRata |
C5, C11 |
2 |
CAP, CERM, 1 uF, 35 V, +/- 20%, X5R, 0402 |
402 |
GRM155R6YA105ME11D |
MuRata |
C6 |
1 |
CAP, TA, 150 uF, 6.3 V, +/- 20%, 0.025 ohm, SMD |
3528-21 |
T520B157M006ATE025 |
Kemet |
C8, C9 |
2 |
CAP, CERM, 0.1 uF, 10 V, +/- 20%, X5R, 0402 |
402 |
885012105010 |
Wurth Elektronik |
C12, C13, C14, C17 |
4 |
CAP, CERM, 4.7 uF, 10 V, +/- 10%, X7S, 0603 |
603 |
C1608X7S1A475K080AC |
TDK |
C15, C16, C18, C19, C27, C28, C29, C30 |
8 |
CAP, CERM, 2.2 uF, 10 V, +/- 10%, X7S, 0402 |
402 |
C1005X7S1A225K050BC |
TDK |
C20, C22, C23 |
3 |
Cap Ceramic 10uF 6.3V X7R ±10% SMD 1206 +125°C Embossed T/R |
1206 |
CL31B106KQHNFNE |
Samsung |
C21, C25, C26 |
3 |
CAP, CERM, 47 uF, 6.3 V, +/- 20%, X7S, 1206 |
1206 |
C3216X7S0J476M160AC |
TDK |
C31 |
1 |
CAP, CERM, 3300 pF, 50 V, +/- 10%, X7R, 0603 |
603 |
C0603C332K5RACTU |
Kemet |
C32 |
1 |
CAP, CERM, 100 pF, 16 V, +/- 10%, X7R, 0201 |
201 |
GRM033R71C101KA01D |
MuRata |
C33 |
1 |
CAP, CERM, 0.47 µF, 16 V,+/- 10%, X7S, 0402 |
402 |
CGA2B1X7S1C474K050BE |
TDK |
C34 |
1 |
CAP, CERM, 220 pF, 16 V, +/- 10%, X7R, 0201 |
201 |
GRM033R71C221KA01D |
MuRata |
C35, C38, C39 |
3 |
CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0402 |
402 |
GCM155R71C104KA55D |
MuRata |
C36 |
1 |
CAP, CERM, 1000 pF, 50 V, +/- 10%, X7R, 0603 |
603 |
C0603C102K5RACTU |
Kemet |
C37, C40 |
2 |
CAP, CERM, 22 pF, 50 V, +/- 5%, C0G/NP0, 0603 |
603 |
06035A220JAT2A |
AVX |
D1, D2, D3, D5 |
4 |
LED, Green, SMD |
1.7x0.65x0.8mm |
LG L29K-G2J1-24-Z |
OSRAM |
D4 |
1 |
Red 631nm LED Indication - Discrete 2.2V 0603 (1608 Metric) |
603 |
HSMZ-C190 |
Broadcom |
D6 |
1 |
Red 631nm LED Indication - Discrete 2.2V 0603 (1608 Metric) |
603 |
HSMZ-C190 |
Broadcom |
D7 |
1 |
LED, Green, SMD |
LED_0603 |
150060VS75000 |
Wurth Elektronik |
H1, H2, H3, H4 |
4 |
Bumpon, Hemisphere, 0.44 X 0.20, Clear |
Transparent Bumpon |
SJ-5303 (CLEAR) |
3M |
H5 |
1 |
IC to place in Socket J16 |
TPS6521905RHBR, TPS6521905RSMR(1) |
Texas Instruments |
|
J1 |
1 |
Header, 100mil, 3x1, Gold, TH |
PBC03SAAN |
PBC03SAAN |
Sullins Connector Solutions |
J2, J3, J4, J5, J6, J7 |
6 |
Header, 100mil, 2x2, Tin, TH |
Header, 2x2, 2.54mm, TH |
PEC02DAAN |
Sullins Connector Solutions |
J8, J9, J10 |
3 |
Header, 100mil, 3x1, Gold, TH |
3x1 Header |
TSW-103-07-G-S |
Samtec |
J11 |
1 |
Connector, Receptacle, Micro-USB Type AB, R/A, Bottom Mount SMT |
5.6x2.5x8.2mm |
475890001 |
Molex |
J12 |
1 |
Header (shrouded), 100mil, 5x2, High-Temperature, Gold, TH |
5x2 Shrouded header |
N2510-6002-RB |
3M |
J13, J14, J15 |
3 |
Header, 100mil, 2x1, Tin, TH |
Header, 2 PIN, 100mil, Tin |
PEC02SAAN |
Sullins Connector Solutions |
J16(2) |
1 |
C SERIES QFN, 4.0 X 4.0mm DEVICE, 0.40mm PITCH, 32 + 4X H-Pins |
SOCKET_VQFN32 |
32QHC40Y94040 |
Plastronics |
L1 |
1 |
Inductor, Shielded, Metal Composite, 240 nH, 5 A, 0.019 ohm, SMD |
2x1.6mm |
DFE201612E-R24M=P2 |
MuRata |
L2, L4 |
2 |
Thin Film Power Inductor 0.47uH 20% 4.5A 29mOhm 0805 |
805 |
TFM201208BLE-R47MTCF |
TDK |
L3 |
1 |
470 nH Shielded Wirewound Inductor 7 A 23mOhm Max 2-SMD |
SMD2 |
SRP3020TA-R47M |
Bourns |
Q1, Q2, Q3 |
3 |
30-V N-Channel NexFET Power MOSFET |
WSON6 |
CSD17318Q2 |
Texas Instruments |
Q4, Q5 |
2 |
MOSFET, P-CH, -20 V, -20 A, DQK0006C (WSON-6) |
DQK0006C |
CSD25310Q2 |
Texas Instruments |
Q6, Q7, Q8 |
3 |
MOSFET, N-CH, 50 V, 0.22 A, SOT-23 |
SOT-23 |
BSS138 |
Fairchild Semiconductor |
R1, R4, R7, R9, R13 |
5 |
RES, 1.0 M, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
603 |
CRCW06031M00JNEA |
Vishay-Dale |
R2, R5, R8, R11, R14 |
5 |
RES, 330, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW0402330RJNED |
Vishay-Dale |
R3, R6 |
2 |
RES, 100 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 |
402 |
ERJ-2GEJ104X |
Panasonic |
R10, R26 |
2 |
RES, 1.5 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW04021K50JNED |
Vishay-Dale |
R12 |
1 |
RES, 205 k, 1%, 0.1 W, 0603 |
603 |
RC0603FR-07205KL |
Yageo |
R15 |
1 |
RES, 680, 5%, 0.1 W, 0603 |
603 |
RC0603JR-07680RL |
Yageo |
R16, R17, R18, R25, R27, R29, R32, R33 |
8 |
RES, 10 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW040210K0JNED |
Vishay-Dale |
R20, R21, R38, R39 |
4 |
RES, 1.0 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW04021K00JNED |
Vishay-Dale |
R23 |
1 |
RES, 1.0 M, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW04021M00JNED |
Vishay-Dale |
R24 |
1 |
RES, 1.07 M, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW04021M07FKED |
Vishay-Dale |
R28, R30 |
2 |
RES, 33.0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
603 |
CRCW060333R0FKEA |
Vishay-Dale |
R31 |
1 |
RES, 120 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW0402120KJNED |
Vishay-Dale |
R34 |
1 |
RES, 1.50 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
603 |
CRCW06031K50FKEA |
Vishay-Dale |
S1 |
1 |
Switch, Slide, SPDT, 0.2A, J Lead, SMD |
SMD, 3-Leads, Body 8.5x3.5mm, Pitch 2.5mm |
CL-SB-12A-01T |
Copal Electronics |
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9, SH-J10, SH-J12 |
11 |
Shunt, 100mil, Flash Gold, Black |
Closed Top 100mil Shunt |
SPC02SYAN |
Sullins Connector Solutions |
SW1 |
1 |
Switch Tactile N.O. SPST Round Button J-Bend 32VAC 32VDC 1VA 100000Cycles 3N SMD Tube/T/R |
SMT_SW_7MM1_6MM3 |
KT11P3JM34LFS |
C&K Components |
TP1, TP2, TP9, TP11, TP13, TP15, TP17, TP19, TP22, TP29, TP30, TP31, TP32, TP33, TP41, TP42 |
16 |
PCB Pin, Swage Mount, TH |
PCB Pin(2505-2) |
2505-2-00-44-00-00-07-0 |
Mill-Max |
TP3, TP4, TP5, TP6, TP7, TP8, TP10, TP12, TP14, TP16, TP18, TP20, TP23, TP27, TP28, TP34, TP35, TP36, TP37, TP38, TP39, TP40, TP43, TP44, TP45, TP46, TP47, TP50 |
28 |
Test Point, Miniature, SMT |
Testpoint_Keystone_Miniature |
5015 |
Keystone |
TP21 |
1 |
Test Point, Multipurpose, Yellow, TH |
Yellow Multipurpose Testpoint |
5014 |
Keystone |
U1 |
1 |
2.4-V to 5.5-V Input, 6-A Step-Down Converter in 1.5-mm x 2.5-mm QFN Package |
VQFN-HR9 |
TPS62867RQYRCT-ND |
Texas Instruments |
U2, U3 |
2 |
5.5V, 2A, 38m? Load Switch With Quick Output Discharge, YFP0004AAAA (DSBGA-4) |
YFP0004AAAA |
TPS22915CYFPR |
Texas Instruments |
U4 |
1 |
25 MHz Mixed Signal Microcontroller with 128 KB Flash, 8192 B SRAM and 63 GPIOs, -40 to 85 degC, 80-pin QFP (PN), Green (RoHS & no Sb/Br) |
PN0080A |
MSP430F5529IPN |
Texas Instruments |
U5 |
1 |
4-Channel USB ESD Solution with Power Clamp, DRY0006A (USON-6) |
DRY0006A |
TPD4S012DRYR |
Texas Instruments |
XU1(2) | 1 |
Socket, QFN-32, 0.5mm pitch, TH |
30.5x16.7x29 mm |
QFN-32_40_BT-0.5-02-00 |
Enplas Tech Solutions |
Y1 |
1 |
Crystal, 24.000 MHz, 20pF, SMD |
Crystal, 11.4x4.3x3.8mm |
ECS-240-20-5PX-TR |
ECS Inc. |
(1) The included PMIC depends on the board you are using, as shown below.
(2) The socket model depends on the board you are using, as shown below.