SLVUCF6 july 2023
Register settings can be changed on the NVM Configuration Page and follow the register write setting specified on the Register Map page (Immediate or Deferred).
The PMIC Status tab holds a collection of read-only status registers that show the Device ID values as well as all the power rail enables / interrupts, which are displayed as digital LEDs. This section provides fast visual feedback on the PMIC and its operating conditions.
The Power Resources tab holds register settings for each power rail of the PMIC. Here you also find a reference table for LDO1 and LDO2 configuration settings (For more information on the Load Switch and BYPASS modes, refer to the device data sheet which is included on the Collateral page).
The Sequence tab is used to control power rail sequence and timing registers for both power-up and power-down.
The Digital Pins Configuration tab is used to control settings for digital I/O pins (For details on Multi-function pins, see the PMIC data sheet).
The Mask Settings tab allows you to control fault reporting for PMIC protection features which includes masking for undervoltage, temperature, and interrupt signals.