SLVUCF7
March 2022
TLVM13660
Trademarks
1
High-Density EVM Description
1.1
Typical Applications
1.2
Features and Electrical Performance
2
EVM Performance Specifications
3
EVM Photo
4
Test Setup and Procedure
4.1
EVM Connections
4.2
EVM Setup
4.3
Test Equipment
4.4
Recommended Test Setup
4.4.1
Input Connections
4.4.2
Output Connections
4.5
Test Procedure
4.5.1
Line/Load Regulation and Efficiency
5
Test Data and Performance Curves
5.1
Efficiency and Load Regulation Performance
5.2
Waveforms
5.3
Bode Plot
5.4
Thermal Performance
5.5
EMI Performance
6
EVM Documentation
6.1
Schematic
6.2
List of Materials
6.3
PCB Layout
6.4
Assembly Drawings
6.5
Multi-Layer Stackup
7
Device and Documentation Support
7.1
Device Support
7.1.1
Development Support
7.1.1.1
Custom Design With WEBENCH® Tools
7.2
Documentation Support
7.2.1
Related Documentation
1.2
Features and Electrical Performance
Complete 6-A buck power stage with integrated power MOSFETs, buck inductor, and PWM controller
Wide input voltage operating range of 3 V to 36 V (absolute maximum rating of 42 V)
Default output voltage and switching frequency of 5 V and 1 MHz, respectively. Use jumper options for alternative configurations:
1.2 V, 500 kHz
1.8 V, 500 kHz
2.5 V, 600 kHz
3.3 V, 750 kHz
–5 V, 1 MHz
High efficiency across a wide load-current range
Full-load efficiency of 92% and 91.4% at V
IN
= 12 V and 24 V, respectively
95% and 93.5% efficiencies at half-rated load, V
IN
= 12 V and 24 V, respectively
External bias option reduces no-load supply current and enhances
thermal performance
Improved
EMI performance
for noise-sensitive applications
Meets CISPR 11 and CISPR 32 Class B EMI standards for both conducted and radiated emissions
Input π-stage EMI filter with electrolytic capacitor for parallel damping
Parallel input and output paths with symmetrical capacitor layouts minimize radiated field coupling
FPWM mode provides constant switching frequency across the full load range for predictable EMI signature
Integrated input, VCC, and bootstrap capacitors keep high slew-rate switching currents in low-area conduction loops to mitigate radiated emissions.
Peak current-mode control architecture enables fast line and load transient response
Integrated loop compensation and frequency-proportional slope compensation
Inherent protection features for robust and reliable design
Overcurrent protection (OCP) with peak and valley current limits
Thermal shutdown protection with hysteresis
PGOOD indicator with 100-kΩ pullup resistor to VOUT
Resistor-programmable input voltage UVLO set to turn on and off at V
IN
of 5.1 V and 3.65 V, respectively
Fully assembled, tested, and proven 4-layer
PCB design
with 76-mm × 63-mm total footprint