SLVUCF7 March   2022 TLVM13660

 

  1.   Trademarks
  2. 1High-Density EVM Description
    1. 1.1 Typical Applications
    2. 1.2 Features and Electrical Performance
  3. 2EVM Performance Specifications
  4. 3EVM Photo
  5. 4Test Setup and Procedure
    1. 4.1 EVM Connections
    2. 4.2 EVM Setup
    3. 4.3 Test Equipment
    4. 4.4 Recommended Test Setup
      1. 4.4.1 Input Connections
      2. 4.4.2 Output Connections
    5. 4.5 Test Procedure
      1. 4.5.1 Line/Load Regulation and Efficiency
  6. 5Test Data and Performance Curves
    1. 5.1 Efficiency and Load Regulation Performance
    2. 5.2 Waveforms
    3. 5.3 Bode Plot
    4. 5.4 Thermal Performance
    5. 5.5 EMI Performance
  7. 6EVM Documentation
    1. 6.1 Schematic
    2. 6.2 List of Materials
    3. 6.3 PCB Layout
    4. 6.4 Assembly Drawings
    5. 6.5 Multi-Layer Stackup
  8. 7Device and Documentation Support
    1. 7.1 Device Support
      1. 7.1.1 Development Support
        1. 7.1.1.1 Custom Design With WEBENCH® Tools
    2. 7.2 Documentation Support
      1. 7.2.1 Related Documentation

Test Data and Performance Curves

Because actual performance data can be affected by measurement techniques and environmental variables, these curves are presented for reference and can differ from actual field measurements. Unless otherwise indicated, VIN = 24 V, VOUT = 5 V, IOUT = 6 A, and FSW = 1 MHz.