This section provides efficiency and
load regulation plots for the EVM.
Figure 5-1 Efficiency,
VOUT = 5 V, FSW = 1 MHz
Figure 5-3 Efficiency, VOUT = 2.5 V,
FSW = 500 kHz
Figure 5-5 Load and Line Regulation, VOUT = 5
V, FSW = 1 MHz
Figure 5-2 Efficiency,
VOUT = 3.3 V, FSW = 750 kHz
Figure 5-4 Efficiency, VOUT = –5 V,
FSW = 1 MHz
Figure 5-6 Load and Line Regulation,
VOUT = –5 V, FSW = 1 MHz