SLVUCF7 March 2022 TLVM13660
Figure 3-1 highlights the buck module power stage and the various connection interfaces associated with the EVM. Use terminal blocks J1 and J2 to connect the input supply and load, respectively. These terminal blocks accept up to 16-AWG wire thickness.