SLVUCF9 June 2022
This section describes the jumpers and connectors on the EVM as well as how to properly connect, set up, and use the EVM. Table 4-1 describes the input and output connectors and jumpers. Table 4-2 describes the different test points and functionality. Table 4-3 describes the jumper functionality and configurations.
Input | Connector and Test Point | Label | Description |
---|---|---|---|
VIN | J1 | J1 | Input banana connector for VIN |
TP1 | VIN SNS | Sense test point for VIN | |
TP3 | VIN | Input test point for VIN | |
VOUT | J2 | J2 | Output banana connector for VOUT |
TP2 | VOUT SNS | Sense test point for VOUT | |
TP4 | VOUT | Output test point for VOUT | |
GND | TP7, TP8, TP9, TP10 | GND | Test point for GND |
J4, J5 | J4, J5 | Banana connector for GND |
Pin | Test Point | Label | Description |
---|---|---|---|
ON | TP6 | ON | Enable signal test point |
VBIAS | TP5 | VBIAS | Bias Voltage test point |
Input | Jumper | Label | Description |
---|---|---|---|
VIN | JP1 | ON |
|
J3 | VBIAS | BIAS voltage pullup to VIN | |
RT | J6, J7, J8 | J6, J7, J8 |
|