All trademarks are the property of their respective owners.
Always follow TI's set-up and application instructions, including use of all interface components within their recommended electrical rated voltage and power limits. Always use electrical safety precautions to help ensure your personal safety and those working around you. Contact TI's Product Information Center http://ti.com/customer support for further information.
Save all warnings and instructions for future reference.
Failure to follow warnings and instructions may result in personal injury, property damage or death due to electrical shock and burn hazards.
The term TI HV EVM refers to an electronic device typically provided as an open framed, unenclosed printed circuit board assembly. It is intended strictly for use in development laboratory environments, solely for qualified professional users having training, expertise and knowledge of electrical safety risks in development and application of high voltage electrical circuits. Any other use and/or application are strictly prohibited by Texas Instruments. If you are not suitably qualified, you should immediately stop from further use of the HV EVM.
As a precautionary measure, it is always good engineering practice to assume that the entire EVM may have fully accessible and active high voltages.
While the EVM is energized, never touch the EVM or its electrical circuits, as they could be at high voltages capable of causing electrical shock hazard.
Limitation for safe use:
EVMs are not to be used as all or part of a production unit.
The TPSI3052-Q1 is a fully integrated isolated switch driver, that when combined with an external power switch, forms a complete isolated solid state relay solution. The TPSI3052-Q1 is designed for automotive and industrial applications such as battery management systems, EV/HEV on-board chargers, replacing mechanical relays with SSR, DC link pre-charging, and more. The TPSI3052-Q1 seamlessly replaces relays without need for a secondary side supply while leveraging unique isolation technology integrated in a compact SOIC package. The TPSI3052-Q1 integrated isolation protection is extremely robust with much higher reliability, lower power consumption, and increased temperature ranges than those found using traditional mechanical relays and optocouplers.