SLVUCG0 May   2022 TPSI3052-Q1

 

  1.   Trademarks
  2.   General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  3. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
    3. 1.3 Description
  4. 2Connection Descriptions
  5. 3Operating Modes
    1. 3.1 Two-Wire Mode
    2. 3.2 Three-Wire Mode
  6. 4Load Configurations
  7. 5Schematic
  8. 6Layout
  9. 7Bill of Materials

Description

TPSI3052Q1EVM allows users to easily switch between the two operational modes for evaluation. The EVM is designed with the flexibility to add Common Mode Chokes to minimize EMI. Figure 1-2 shows the functional block diagram for the isolated switch. The TPSI3052-Q1 is able to generate a floating secondary supply of 15 V with a 1.5-A peak source current and 3-A peak sink current. In addition, TPSI3052-Q1 supports two operation modes: two-wire and three-wire mode. In two-wire mode, the EN pin provides the power on the primary side. Use three-wire mode for applications that require higher levels of power transfer and the fastest enable and disable switch times the TPSI3052-Q1 can offer.

Figure 1-2 TPSI3052-Q1 Functional Block Diagram

Table 1-1 Device Information
PART NUMBERPACKAGE(1)BODY SIZE (NOM)FUNCTIONALITY
TPSI3052-Q1 SOIC 8 pin (DWZ)7.50 mm × 5.85 mm

Standard Enable

TPSI3052S-Q1SOIC 8 pin (DWZ)7.50 mm × 5.85 mm

Available in three-wire mode only, the TPSI3052S features a one-shot enable for the switch control. This feature is useful for driving SCRs that typically require only one pulse of current to trigger.

For all available packages, see the orderable addendum at the end of the data sheet.
Figure 1-3 TPSI3052-Q1, TPSI3052S-Q1 DWZ Package 8-Pin SOIC Top View