SLVUCG5 January 2023 TPS7H1111-SP
PRODUCTION DATA
Figure 5-3 shows the typical Bode gain and phase plot versus frequency for minimum no load, and maximum load of 1.5 A. Stability tests performed with the TPS7H1111EVM-CVAL operating with the following conditions: VIN = 2.5 V, VBIAS = 5 V, VOUT = 1.8 V.
Measuring accurate Bode response with a high bandwidth high gain LDO required using a very small injected signal. The signal injected used a shape for injected level with an injected signal reference level of -7 dBm. This reference level was reduced to -27 dBm from 10 kHz to 200 kHz. Additionally, the entire injected signal was externally attenuated with an inline attenuator by 26 dB. This was required to prevent overdriving the signal into feedback loop and keeping response within small signal behavior.