SLVUCG5 January 2023 TPS7H1111-SP
PRODUCTION DATA
Figure 5-4 shows the typical Noise Spectral Density (NSD) performance of the TPS7H1111EVM-CVAL operating with the following conditions: VIN = 2.5 V, VBIAS = 5 V, VOUT = 1.8 V. The plot also shows the integrated 10 Hz to 100 kHz RMS noise for the various output loads.