SLVUCG5 January 2023 TPS7H1111-SP
PRODUCTION DATA
This section provides typical performance waveforms for the TPS7H1111EVM-CVAL with respect to stability, Noise Spectral Density (NSD), and PSRR. All performance data show is utilizing the the standard configuration of the EVM. The standard configuration is based on the following conditions: Vin = 2.5 V, Vbias = 5 V, and Vout = 1.8 V