SLVUCG6 November 2022 TPS650350-Q1
Feature | Specification |
---|---|
Input Voltage Range | 4 V to 18.3 V |
Operating Current | Maximum of 1.5 A |
Current Limiting | 1.8 A to 3.6 A |
Status Monitoring | UVLO, UV, HOT, OVP, SCG, OCP |
Over-Voltage Protection (OVP) | VOUT = 109% to 115% |
Short-Circuit Threshold (SCG) | VOUT = 250 mV to 350 mV |
Feature | Configurable Range |
---|---|
Output Voltage | 2.5 V to 4.0 V |
PVIN_B1 UVLO Rising | 3.64 V to 9.36 V |
PVIN_B1 UVLO Falling | 3.5 V to 9 V |
Output Discharge | Disabled, 125 Ω, 250 Ω, and 500 Ω |
Sequencing | Enable, Dependencies, and Fault RST |
Sequence Delay (Off and On) | 0 ms to 20 ms |
Note: Over-voltage monitor settings are available for the TPS650331-Q1, TPS650332-Q1, and TPS650333-Q1.