SLVUCH1A June   2022  – December 2022 TPS1641

 

  1.   TPS1641EVM: Evaluation Module for eFuse TPS1641
  2.   Trademarks
  3. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 EVM Applications
  4. 2Description
  5. 3Schematic
  6. 4General Configurations
    1. 4.1 Physical Access
    2. 4.2 Test Equipment and Setup
      1. 4.2.1 Power Supplies
      2. 4.2.2 Meters
      3. 4.2.3 Oscilloscope
      4. 4.2.4 Loads
  7. 5Test Setup and Procedures
    1. 5.1 Hot-Plug Test
    2. 5.2 Power Limit Test
    3. 5.3 Current Limit Test
    4. 5.4 Overvoltage Protection Test
    5. 5.5 Output Hot-Short Test
    6. 5.6 IN to OUT Short Detection Test
  8. 6EVAL Board Assembly Drawings
    1. 6.1 PCB Drawings
  9. 7Bill of Materials (BOM)
  10. 8Revision History

Current Limit Test

Use the following instructions to verify current limit response of TPS16412 on CH2:

  1. Make J10 OPEN.

  2. Set J11 in 1-2 position to set transient blanking time of 5 ms

  3. Set J13 in 3-4 position to set 1-A current limit.
  4. Set the input supply voltage VIN to 24 V and current limit of 2 A. Enable the power supply.
  5. Apply load of 1A at the output.
  6. Now, apply overload to verify the current limiting behavior of TPS16412.

Figure 5-4 shows current limit response of TPS16412 on the TPS1641EVM Evaluation Board.

Figure 5-4 Current Limit Response of TPS16412 for 1-A Current Limit Setting