SLVUCI0 May 2022 TPS274C65
Table 5-1 shows the test points populated on the board as well as the signal connectors.
Connector and Test Point | Description |
---|---|
J2, TP1 | Supply Voltage VS |
J3, TP2 | VDD voltage. Connect a supply if internal regulator is disabled |
J4, TP3 | Output voltage 1 (VOUT1) |
TP4 | RCB1 signal |
J7, TP9 | Output voltage 2 (VOUT2) |
TP10 | RCB2 signal |
J8, TP13 | Output voltage 3 (VOUT3) |
TP15 | RCB3 signal |
J9, TP17 | Output voltage 4 (VOUT4) |
TP19 | RCB4 signal |
J5, J10 | BoosterPack plug-in module headers. Can be used to connect to TI microcontroller directly, or use jumpers to pair with other microcontrollers. |
J6, J11, TP5, TP7, TP8, TP11, TP14, TP20, TP24, TP27 | Ground |
TP18 | FAULT Signal |
TP22 | ADDCFG pin |
TP23 | SCLK pin on IC |
TP25 | SDI pin on IC |
TP26 | SDO pin on IC |
TP28 | CS pin on IC |
TP29 | ISNS pin on IC |
Table 5-2 shows the relevant configuration jumpers of the TPS274C65EVM as well as the associated values. Please refer to the TPS274C65 data sheet for detailed information on each pin's functionality.
Please note that a white mark on the jumper silkscreen is reflecting the position 1 of the jumper.
Jumper | Function/Settings |
---|---|
J1 | Connect 1 and 2 to disable on-board buck converter; connect 2 and 3 to enable on-board buck converter. |
J12 | Connect 1 and 2 to use fixed 1-kΩ resistor; connect 2 and 3 to use on-board potentiometer. |
J13 | Disconnect to use the internal regulator; do not use external VDD. Connect to disable the internal regulator; use external VDD in this case. |
J14 | Connect to enable SPI communications. |
J15 | Connect 1 and 2 to enable daisy chain mode SPI communication; connect 2 and 3 to use addressable SPI. |
J16 | Connect 2 and 3 to power VDD using internal buck converter; connect 1 and 2 to power VDD with microcontroller voltage output; leave open when using internal regulator. |
J17 | Connect 2 and 3 if using addressable SPI; connect 1 and 2 for every other EVM if using multiple EVMs in daisy chain mode. |
J18 | Connect 2 and 3 if using addressable SPI; connect 1 and 2 for every other EVM if using multiple EVMs in daisy chain mode. |
J19, J20, J21, J22 | Connect to bypass the RCB FETs; leave open for reverse current blocking. |
Please refer to Table 5-3 for ADDCFG DIP switch configuration.
DIP Switch Position | Resistor Value | ADDCFG Code |
---|---|---|
1 | 110 kΩ | 111 |
2 | 78.7 kΩ | 110 |
3 | 59 kΩ | 101 |
4 | 44.2 kΩ | 100 |
5 | 31.6 kΩ | 011 |
6 | 23.7 kΩ | 010 |
7 | 17.8 kΩ | 001 |
8 | 13.3 kΩ | 000 |