SLVUCI7 July 2022 TPS22950-Q1
This section describes the jumpers and connectors on the EVM as well as how to properly connect, set up and use the EVM. Table 4-1 describes the input and output connectors and jumpers. Table 4-2 describes the different test points and functionality. Table 4-3 describes the jumper functionality and configurations.
Input | Connector and Test Point | Label | Description |
---|---|---|---|
VIN | J1 | +/- | Input block header for VIN |
TP1 | VIN Sense | Sense test point for VIN | |
TP3 | VIN | Input test point for VIN | |
VOUT | J2 | +/- | Output block header for VOUT |
TP2 | VOUT Sense | Sense test point for VOUT | |
TP4 | VOUT | Output test point for VOUT | |
GND | TP7, TP8, TP9, TP10 | GND | Test point for GND |
Input | Test Point | Label | Description |
---|---|---|---|
VIN | TP5 | ON | Enable signal test point |
TP6 | FLT | Fault test point |
Input | Jumper | Label | Description |
---|---|---|---|
VIN | JP1 | JP1 | FLT signal pullup resistor |
JP2 | ON | ON-pin enable signal
| |
ILIM | JP3 | ILIM | Current limit control
|