SLVUCI7 July 2022 TPS22950-Q1
Table 1-1 lists a short description of the TPS22950-Q1 load switch performance specification. For additional details on load switch performance, application notes, and data sheet, see Load Switches.
EVM | Device | Rise Time Typical (μs) | VIN (V) | Output Current Limit (A) | Enable (ON Pin) | Fault Indication |
---|---|---|---|---|---|---|
PSIL224 | TPS22950-Q1 | Fixed | 1.8 V to 5.5 V | Adjustable | Active High | Adjustable |