SLVUCI9 November 2023 TPS61289
Figure 4-16 shows the EVM board top view and circuit layout partitions. The EVM has the following parts:
• VLOW-Port: connected to Vbat rail
• VHIGH-Port: connected to Vbus rail
• Power Stage: TPS61289 power circuit
• Auxpower Part: this part provides 10 V, 5 V and -5 V to the control circuits
• Sampling and Compensation Part: sampling the battery remote voltage and charging/discharging current, generate the compensation signal
• DA Part: generate DA signals as the settings of the battery voltage and current
• USB2ANY Port: connection for USB2ANY