SLVUCI9 November 2023 TPS61289
The EVM contains 2 DA devices which can be controlled by I2C to generate voltage and current reference settings.
The I2C and two main GPIOs(EN and MODE signals) are connected to USB2ANY port. When USB2ANY Interface is connected, the EVM can easily perform Buck mode or Boost mode tests by simple operation from host comperter.
This section describes how to use USB2ANY to perform the test.