SLVUCI9 November 2023 TPS61289
Table 3-2 provides a summary of the TPS61289 EVM performance specifications. All specifications are given for an ambient temperature of 25°C.
• Operating voltage ranges
VHIGH / Vbus – up to 20 V
VLOW / Vbat – up to 5 V
• Operating current
– 15-A maximum charge / discharge current
• Switching frequency:
– Fsw 250 kHz when VLOW > 1.7 V
– Fsw down to 100 kHz when VLOW < 1.5 V
– Fsw down to 50 kHz when VLOW < 0.5 V
• Efficiency: > 95 % at VLOW= 4.2 V, VHIGH= 15 V, Icharge or Idischarge = 7 A
Parameter | MIN | TYP | MAX | Unit |
---|---|---|---|---|
VLOW | 0.5 | 3.6 | 5 | V |
VHIGH | 10 | 15 | 20 | V |
Default Switching Frequency | 250 | kHz |