SLVUCJ0 December   2022

 

  1.   TPS929160EVM User's Guide
  2.   Trademarks
  3. 1What You Get
  4. 2What You Need In Addition
  5. 3How to Get Started
    1. 3.1 Hardware Setup
      1. 3.1.1 Communication without CAN Transceiver
      2. 3.1.2 Communication with CAN Transceiver
    2. 3.2 Software Installation
      1. 3.2.1 Run Applications Through Online
      2. 3.2.2 Run Applications on Desktop
    3. 3.3 Firmware Update
    4. 3.4 GUI Function
      1. 3.4.1 Connection Status
      2. 3.4.2 LED Control Page
      3. 3.4.3 Diagnostics Page
      4. 3.4.4 EEPROM Programming Page
      5. 3.4.5 Registers Page
      6. 3.4.6 Debug Page
  6. 4Board Layout
    1. 4.1 Schematic
    2. 4.2 BOM
  7. 5Revision History

BOM

Table 4-1 lists the TPS929160EVM BOM.

Table 4-1 Bill of Materials (BOM)
DESIGNATOR QTY DESCRIPTION MANUFACTURER PART NUMBER
C1 1 CAP, AL, 100 uF, 50 V, +/- 20%, 0.34 ohm, AEC-Q200 Grade 2, SMD Panasonic EEEFTH101XAP
C2, C4, C49, C53, C61 5 CAP, CERM, 4.7 uF, 50 V, +/- 10%, X5R, 0805 TDK C2012X5R1H475K125AB
C3, C5 2 CAP, CERM, 0.22 uF, 50 V, +/- 10%, X7R, 0603 TDK C1608X7R1H224K080AB
C6, C11, C18, C19, C50, C54, C62, C79 8 CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0603 AVX 06033C104KAT2A
C7, C8 2 CAP, CERM, 22 uF, 25 V, +/- 10%, X5R, 1210 Samsung Electro-Mechanics CL32A226KAJNNNE
C9, C10 2 CAP, AL, 47 uF, 50 V, +/- 20%, 0.68 ohm, SMD Nichicon UUD1H470MCL1GS
C12, C13, C14, C15, C21, C22, C23, C24, C31, C32, C33, C34, C36, C37, C38, C39, C41, C42, C43, C44, C45, C46, C47, C48, C51, C52, C55, C56, C57, C58, C59, C60, C63, C64, C65, C66, C67, C68, C69, C70, C71, C72, C73, C74, C75, C76, C77, C78 48 CAP, CERM, 1000 pF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 TDK CGA2B2X7R1H102K050BA
C16 1 CAP, CERM, 1 µF, 25 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 TDK CGA3E1X7R1E105K080AD
C17 1 CAP, CERM, 10 pF, 50 V, +/- 5%, C0G/NP0, 0603 MuRata GRM1885C1H100JA01D
C20, C28 2 CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0603 Kemet C0603C104K4RACTU
C25, C29, C30, C35 4 CAP, CERM, 0.5 pF, 50 V, +/- 50%, C0G/NP0, 0603 Kemet C0603C508C5GACTU
C26 1 CAP, CERM, 4700 pF, 100 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 TDK CGA3E2X7R2A472K080AA
C27 1 CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 0, 0805 Kemet C0805C104K5RACAUTO
C40 1 CAP, CERM, 0.022 uF, 50 V, +/- 10%, X7R, 0805 Yageo America CC0805KRX7R9BB223
C80 1 CAP, CERM, 1000 pF, 50 V, +/- 5%, X7R, AEC-Q200 Grade 1, 0603 Kemet C0603C102J5RACAUTO
C81, C84 2 CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 TDK CGJ3E2X7R1C104K080AA
C82, C83 2 CAP, CERM, 4.7 uF, 50 V, +/- 20%, X7R, AEC-Q200 Grade 1, 1210 TDK CGA6P3X7R1H475M250AB
D1, D2, D3, D4, D5, D6, D7, D8, D9, D10, D11, D12, D13, D14, D15, D16, D17, D18, D19, D20, D21, D22, D23, D24, D25, D26, D27, D28, D29, D30, D31, D32 32 LED, Super Red, SMD OSRAM LS G6SP-CADB-1-1-Z
D33, D34, D35, D36, D37 5 LED, RGB, SMD OSRAM LRTB GVSG-UEVE-24+AMAQ-29+SCUC-HR
D38, D40 2 LED, Red, SMD OSRAM LS R976-NR-1
D39 1 Diode, Schottky, 40 V, 5 A, AEC-Q101, SMB Comchip Technology ACDBB540-HF
H1, H2, H3, H4, H9, H10 6 Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead B&F Fastener Supply NY PMS 440 0025 PH
H5, H6, H7, H8, H11, H12 6 Standoff, Hex, 0.5"L #4-40 Nylon Keystone 1902C
H13, H14, H15, H16 4 Standoff, Hex, Male/Female, 4-40, Nylon, 1/2" Keystone 4802
J1, J2, J3, J4, J5, J6, J7, J8, J9, J10, J11, J13, J14, J15, J16, J17, J18, J22, J24, J25, J26, J27, J28, J30, J35, J36, J37, J38, J40, J41, J42, J43, J44, J46, J47, J48, J49, J53, J54, J55, J56, J57, J58, J59, J67, J68 46 Header, 100mil, 2x1, Gold, TH Sullins Connector Solutions PBC02SAAN
J19 1 D-Sub, 2.77mm, 9 Pos, Tin, R/A, TH Assman WSW A-DS 09 A/KG-T2S
J20, J23 2 Header, 2.54 mm, 5x2, Gold, TH Wurth Elektronik 61301021121
J21 1 Header, 100mil, 12x1, Gold, TH Samtec TSW-112-07-G-S
J29 1 Header(shrouded), 2.54mm, 5x2, Gold, R/A, TH Sullins Connector Solutions SBH11-PBPC-D05-RA-BK
J31, J50, J52, J60, J61, J62, J63, J64, J65, J66 10 Header, 100mil, 3x1, Gold, TH Sullins Connector Solutions PBC03SAAN
J32, J33 2 Header(shrouded), 2.54mm, 5x2, Gold, TH Sullins Connector Solutions SBH11-PBPC-D05-ST-BK
J34, J45, J51 3 Header, 100mil, 16x2, Gold, TH Samtec TSW-116-07-G-D
J39 1 WR-DC DC Power Jack, R/A, TH Wurth Elektronik 6.94106E+11
L1 1 Inductor, Shielded, Ferrite, 6.8 uH, 4 A, 0.0762 ohm, SMD Bourns SRP5030T-6R8M
L2 1 Inductor, Shielded Drum Core, Powdered Iron, 2.2 uH, 5.5 A, 0.025 ohm, SMD Vishay-Dale IHLP2020CZER2R2M11
L3 1 Ferrite Bead, 600 ohm @ 100 MHz, 3 A, 1812 Wurth Elektronik 742792514
L4 1 Coupled inductor, 5 A, 0.01 ohm, SMD TDK ACM9070-701-2PL-TL01
R1 1 RES, 20.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 Vishay-Dale CRCW060320K0FKEA
R2 1 RES, 100 k, 1%, 0.1 W, 0603 Yageo RC0603FR-07100KL
R3 1 RES, 24.9 k, 1%, 0.1 W, 0603 Yageo RC0603FR-0724K9L
R4, R6 2 RES, 59.0, 1%, 1 W, AEC-Q200 Grade 0, 2512 Stackpole Electronics Inc RMCF2512FT59R0
R5 1 RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 Vishay-Dale CRCW0603100KFKEA
R7, R10 2 RES, 1.00 k, 1%, 0.1 W, 0603 Panasonic ERJ-3EKF1001V
R8 1 RES, 3.01 k, 1%, 0.125 W, 0805 Vishay-Dale CRCW08053K01FKEA
R9 1 RES, 33 k, 5%, 0.125 W, 0805 Vishay-Dale CRCW080533K0JNEA
R11, R13 2 RES, 47.0 k, 1%, 0.1 W, 0603 Yageo RC0603FR-0747KL
R12 1 RES, 4.7 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 Panasonic ERJ-3GEYJ472V
R14 1 RES, 31.6 k, 1%, 0.1 W, 0603 Vishay-Dale CRCW060331K6FKEA
R15 1 RES, 12.7 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 Vishay-Dale CRCW060312K7FKEA
R16, R17 2 RES, 6.34 k, 1%, 0.1 W, 0603 Yageo RC0603FR-076K34L
R18, R19 2 RES, 0, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 Vishay-Dale CRCW12060000Z0EA
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9, SH-J10, SH-J11, SH-J12, SH-J13, SH-J14, SH-J15, SH-J16, SH-J17, SH-J18, SH-J19, SH-J20, SH-J21, SH-J22, SH-J23, SH-J24, SH-J25, SH-J26, SH-J27, SH-J28, SH-J29, SH-J30, SH-J31, SH-J32 32 Shunt, 100mil, Flash Gold, Black Sullins Connector Solutions SPC02SYAN
TP1, TP2, TP3, TP4 4 Terminal, Turret, TH, Double Keystone 1502-2
U1 1 Automotive 3.8-V to 36-V 3-A Synchronous Step-Down Voltage Regulator, RNX0012B (VQFN-HR-12) Texas Instruments LMR33630AQRNXTQ1
U2 1 8-Bit Bidirectional Voltage-Level Shifter For Open-Drain And Push-Pull Application, RGY0020A (VQFN-20) Texas Instruments TXS0108ERGYR
U3 1 Low-Power Fault Protected CAN FD Transceiver with INH and WAKE Texas Instruments TCAN1043ADRQ1
U4 1 24-Channel Automotive 40-V High-Side (O)LED Driver Texas Instruments TPS929160QDCPRQ1