SLVUCJ0 December   2022

 

  1.   TPS929160EVM User's Guide
  2.   Trademarks
  3. 1What You Get
  4. 2What You Need In Addition
  5. 3How to Get Started
    1. 3.1 Hardware Setup
      1. 3.1.1 Communication without CAN Transceiver
      2. 3.1.2 Communication with CAN Transceiver
    2. 3.2 Software Installation
      1. 3.2.1 Run Applications Through Online
      2. 3.2.2 Run Applications on Desktop
    3. 3.3 Firmware Update
    4. 3.4 GUI Function
      1. 3.4.1 Connection Status
      2. 3.4.2 LED Control Page
      3. 3.4.3 Diagnostics Page
      4. 3.4.4 EEPROM Programming Page
      5. 3.4.5 Registers Page
      6. 3.4.6 Debug Page
  6. 4Board Layout
    1. 4.1 Schematic
    2. 4.2 BOM
  7. 5Revision History

EEPROM Programming Page

The device supports two programming modes for different applications: either with chip select or external address select. Figure 3-14 shows the EEPROM programming page. Click "Enter Programming Mode" to enter the EEPROM mode and change the corresponding register value. "Read EEPROM" is used to get the value from the TPS929160EVM. After changing the value, click "Write EEPROM" button. Then the all the current configuration value really overwrites the corresponding EEPROM registers.

Jumping to other pages from the programming page or clicking "Exit PROG mode" button automatically forces the device exit EEPROM programming mode through clearing CONF_STAYINEEP method, which means the newly modified EEPROM registers value do not update to corresponding configuration registers after exiting EEPROM programming mode. CLR_REG can be set through register map page to update configuration registers with the latest EEPROM registers value immediately. For other detailed operation instructions, see the walkthrough wizard of this page.

GUID-CFF5860A-A2EE-401C-9415-1557BC00D943-low.pngFigure 3-14 TPS929160EVM GUI EEPROM Page