SLVUCJ7 October 2023 TPS25730
Address | Name | Access | Length | Unique Per Port | Power-Up Default |
---|---|---|---|---|---|
0x35 | ACTIVE_CONTRACT_RDO | RO | 4 | yes | Cleared on disconnect, Hard Reset, or PR_Swap. |
Bits | Name | Description | |
---|---|---|---|
Bytes 1-4: Contract RDO (treated as 32-bit little endian value) | |||
31 | Reserved | ||
30:28 | ObjectPosition | As defined by USB PD. | |
27 | GiveBackFlag | As defined by USB PD. | |
26 | CapabilityMismatch | As defined by USB PD. | |
25 | USBCommCapable | As defined by USB PD. | |
24 | NoUSBSuspend | As defined by USB PD. | |
23 | UnchunkedSupported | As defined by USB PD. | |
22:20 | Reserved | ||
19:10 | OperatingX | As defined by USB PD. | |
9:0 | MaxMinOperatingX | As defined by USB PD. |