SLVUCK1 April   2024 TPS7H4011-SP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Description
  5. 2Features
  6. 3Evaluation Module Overview
    1. 3.1 Introduction
    2. 3.2 Kit Contents
    3. 3.3 Specification
    4. 3.4 Device Information
  7. 4Hardware
    1. 4.1 Setup
      1. 4.1.1 Jumper Configuration
      2. 4.1.2 Transient Load Circuit
    2. 4.2 Connector Descriptions
    3. 4.3 Best Practices
  8. 5Implementation Results
    1. 5.1 Default Configuration Results
    2. 5.2 Soft Startup
    3. 5.3 Voltage Ripple on VOUT
    4. 5.4 Load Step
    5. 5.5 Frequency Response
  9. 6Hardware Design Files
    1. 6.1 Schematics
    2. 6.2 PCB Layouts
    3. 6.3 Bill of Materials (BOM)
  10. 7Compliance Information
  11. 8Related Documentation

Device Information

The TPS7H4011-SP is a 14V, 12A synchronous buck converter optimized for use in a space environment. High efficiency and reduced component count are achieved through peak current mode control. The wide voltage range of the TPS7H4011-SP enables it to be used as a point of load regulator to convert directly from a 12V rail. Additionally, various features are included such as differential remote sensing, selectable current limit, a flexible fault input pin, and configurable compensation.

Further information about the TPS7H4011-SP can be found in the device data sheet.