SLVUCK1 April 2024 TPS7H4011-SP
The following tests were performed using the TPS7H4011EVM-CVAL in the default configuration with detailed settings shown in Table 5-1.
SPECIFICATION |
VALUE |
---|---|
VIN |
12V |
VOUT |
3.3V |
FSW |
500kHz |
ILIM |
18.3A |
RSC |
511kΩ |