This user’s guide describes operational use of the TPS7H3302EVM evaluation module (EVM) as a reference design for engineering demonstration and evaluation of the TPS7H3302-SEP, a 3-A sink and source DDR termination LDO regulator. This user's guide provides details about the EVM, the configuration, schematics, and bill of materials (BOM).
All trademarks are the property of their respective owners.
The TPS7H3302EVM-SEP (LP085) evaluation board is designed to evaluate the performance and characteristics of TI's radiation tolerant DDR/DDR2/DDR3/DDR3L/DDR4 termination regulator, the TPS7H3302-SEP.
The TPS7H3302-SEP is a radiation-tolerant double data rate (DDR) ±3 A termination regulator with built-in VTTREF buffer. The regulator is specifically designed to provide a complete, compact, low-noise device for space DDR termination applications such as single board computers, solid state recorders, and payload processing.
The TPS7H3302-SEP supports DDR VTT termination applications using DDR, DDR2, DDR3, and DDR4. The fast transient response of the TPS7H3302-SEP VTT regulator allows for a very stable supply during read and write conditions. During transients, the fast tracking feature of the VTTREF supply minimizes any voltage offset between VTT and VTTREF. To enable simple power sequencing, both an enable input and a power-good output (PGOOD) have been integrated into the TPS7H3302-SEP. The open-drain output of the PGOOD terminal is compatible with being tied to other open-drain outputs, which facilitates the monitoring of a group supplies; such that a solitary GPIO pin can detect when all supplies are in regulation. The enable signal also discharges VTT during suspend to RAM (S3) power down mode.
The EVM is used in the following applications:
This EVM has the following features:
Table 2-1 lists the EVM performance specifications. See data sheet (SLVSGX6) for complete specifications.
Specification | Test Conditions | MIN | TYP | MAX | Unit |
---|---|---|---|---|---|
Input voltage range, (VVIN) | 2.375 | 3.3 | 3.5 | V | |
VDDQSNS voltage range (VVDDQSNS) | 1 | 3.5 | |||
VLDOIN voltage range (VVLDOIN) | 0.9 | 3.5 | |||
VTT Termination Voltage | |||||
DDR | VTT | 1.25 | |||
VTTREF | 1.25 | ||||
DDR2 | VTT | 0.9 | |||
VTTREF | 0.9 | ||||
DDR3 | VTT | 0.75 | |||
VTTREF | 0.75 | ||||
DDR4 | VTT | 0.6 | |||
VTTREF | 0.6 | ||||
Termination current (IVTT) | –3 | 3 | A | ||
Reference current (IVTTREF) | –10 | 10 | mA |