Figure 7-8 shows the
response to load transient for the TPS562203EVM. Figure 7-15 shows the response
to load transient for the TPS562206EVM. The current steps slew rate is set as 2.5
A/μs.
Figure 7-8 TPS562203EVM Load Transient Response, 10% to 90% (0.2 A to 1.8 A) Load
Step
Figure 7-9 TPS562206EVM Load Transient Response, 10% to 90% (0.2 A to 1.8 A) Load
Step