SLVUCL2 july 2023 LMQ644A2-Q1
REF DES | QTY | VALUE | DESCRIPTION | PACKAGE | PART NUMBER | MANUFACTURER |
---|---|---|---|---|---|---|
C1 | 1 | 47 uF | CAP, AL, 47 uF, 50 V, +/- 20%, SMD | D6.3xL7.7mm | 865080645012 | Wurth Elektronik |
C2, C3, C6, C7, C28, C37, C38 | 7 | 0.1 uF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 | 0402 | GCM155R71H104KE02D | MuRata |
C4, C5, C8, C9 | 4 | 10 uF | CAP, CERM, 10 uF, 50 V, +/- 10%, X7R, 1206 | 1206 | CL31B106KBHNNNE | Samsung |
C10, C18 | 2 | 0.1 uF | CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 | 0402 | C0402C104K4RACAUTO | Kemet |
C11, C20 | 2 | 22 uF | CAP, CERM, 22 µF, 16 V,+/- 20%, X7S, 1206 | 1206 | GRM31CC71C226ME11L | MuRata |
C12, C21 | 2 | 47 uF | CAP, CERM, 47 uF, 10 V, +/- 20%, X7R, 1210 | 1210 | GRM32ER71A476ME15L | MuRata |
C15 | 1 | 1 uF | CAP, CERM, 1 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | GCM188R71E105KA64D | MuRata |
C16 | 1 | 0.022 uF | CAP, CERM, 0.022 uF, 50 V, +/- 10%, X7R, 0603 | 0603 | C0603C223K5RACTU | Kemet |
C17 | 1 | 0.15 uF | CAP, CERM, 0.15 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E3X7R1H154K080AB | TDK |
C19, C26 | 2 | 1uF | CAP, CERM, 1 uF, 16 V, +/- 20%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | GCM188R71C105MA64D | MuRata |
C25 | 1 | 2200 pF | CAP, CERM, 2200 pF, 50 V, +/- 10%, X7R, 0603 | 0603 | C0603C222K5RAC | Kemet |
C27 | 1 | 10 pF | CAP, CERM, 10 pF, 100 V,+/- 5%, C0G/NP0, 0603 | 0603 | 885012006073 | Wurth Elektronik |
C29, C31, C32 | 3 | 0.022 uF | CAP, CERM, 0.022 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 | 0402 | CGA2B3X7R1H223K050BB | TDK |
C30, C33, C34, C35, C36 | 5 | 2.2uF | CAP, CERM, 2.2 uF, 50 V, +/- 20%, X7R, 0805 | 0805 | C2012X7R1H225M125AC | TDK |
FB1 | 1 | 100 Ohms at 100 MHz 1 Power Line Ferrite Bead 3312 (8531 Metric) 10 A 4mOhm | 3312 | 78279225101 | Wurth Electronics | |
H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |
J1, J3, J8 | 3 | Terminal Block, 5 mm, 2x1, Tin, TH | Terminal Block, 5 mm, 2x1, TH | 691 101 710 002 | Wurth Elektronik | |
J2, J4, J5, J7 | 4 | Header, 2.54 mm, 3x1, Gold, TH | Header, 2.54mm, 3x1, TH | 61300311121 | Wurth Elektronik | |
J6 | 1 | Header, 2.54 mm, 2x1, Gold, TH | Header, 2.54mm, 2x1, TH | 61300211121 | Wurth Elektronik | |
L1, L2 | 2 | 1 uH | Shielded Power Inductor, 1uH, 20%, 17.8A IRMS, 5.8mOhm DCR max, AECQ200 Grade1, 5.28x5.48x3.1mm | SMT_IND_5MM28_5MM48 | XGL5030-102MEC | Coilcraft |
L3 | 1 | Inductor, Shielded, Composite, 1.0H, 16.9 A, 0.0084 ohm, AEC-Q200 Grade 1 | SMT_5MM28_5MM48 | XEL5030-102MEB | Coilcraft | |
R3 | 1 | 0 | RES, 0, 5%, 0.1 W, 0603 | 0603 | RC0603JR-070RL | Yageo |
R6 | 1 | 100k | RES, 100 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07100KL | Yageo |
R7 | 1 | 7.15k | RES, 7.15 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-077K15L | Yageo |
R8 | 1 | 9.53k | RES, 9.53 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-079K53L | Yageo |
R9 | 1 | 56.2k | RES, 56.2 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0756K2L | Yageo |
R10 | 1 | 11.5k | RES, 11.5 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0711K5L | Yageo |
R11 | 1 | 49.9 | RES, 49.9, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | CRCW080549R9FKEA | Vishay-Dale |
R12 | 1 | 10.0k | RES, 10.0 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0710KL | Yageo |
R13 | 1 | 100k | RES, 100 k, 0.1%, 0.1 W, AEC-Q200 Grade 1, 0603 | 0603 | TNPW0603100KBEEA | Vishay-Dale |
R14 | 1 | 32.0k | RES, 32.0 k, 0.1%, 0.1 W, 0603 | 0603 | RT0603BRD0732KL | Yageo America |
SH-J1, SH-J2, SH-J3, SH-J4 | 4 | Single Operation 2.54mm Pitch Open Top Jumper Socket | Single Operation 2.54mm Pitch Open Top Jumper Socket | M7582-05 | Harwin | |
TP5, TP6, TP7, TP8 | 4 | Test Point, SMT | Test Point, SMT | S2751-46R | Harwin | |
TP9 | 1 | Test Point, Multipurpose, Orange, TH | Orange Multipurpose Testpoint | 5013 | Keystone Electronics | |
TP10, TP11 | 2 | Test Point, Multipurpose, Black, TH | Black Multipurpose Testpoint | 5011 | Keystone Electronics | |
U1 | 1 | LMQ644A2-Q1 3-V to 36-V, 12 A, Low Iq dual buck converter | WQFN-FCRLF24 | LMQ644A2QRXARQ1 | Texas Instruments |