SLVUCL2 july 2023 LMQ644A2-Q1
The LMQ644A2QEVM-S2100 evaluation board showcases the features and performance of the LMQ644A2-Q1, dual buck DC/DC converter with integrated power MOSFETs. The EVM provides a single 12-A output with dual-phase interleaved configuration. The output voltages can be programmed to a fixed 3.3 V, 5 V or adjustable using external feedback resistors.
The switching frequency at the full load is programmed to 2.1 MHz as a default. The switching mode at the light load is selectable between FPWM and AUTO mode. Also, spread spectrum can be enabled or disabled by a jumper selection. If an external pulse signal is applied to the SYNC pin, the switching frequency is synchronized to the external clock.