SLVUCL2
july 2023
LMQ644A2-Q1
1
Abstract
Trademarks
1
EVM Description
1.1
Features and Electrical Performance
2
EVM Performance and Specifications
3
EVM Photo
4
Test Setup and Procedure
4.1
EVM Connections
4.2
Test Equipment
4.3
EVM Setup
4.3.1
Input Connections
4.3.2
Output Connections
5
Test Data and Performance Curves
5.1
Efficiency and Load Regulation Performance
5.2
Waveforms and Plots
5.3
EMI Performance
5.4
Thermal Performance
6
EVM Documentation
6.1
Schematic
6.2
Bill of Materials
6.3
PCB Layout
7
Device and Documentation Support
7.1
Device Support
7.1.1
Development Support
7.1.1.1
Custom Design With WEBENCH® Tools
7.2
Documentation Support
7.2.1
Related Documentation
5.3
EMI Performance
VIN = 12 V, VOUT = 3.3 V, IOUT = 12 A, Spread spectrum enabled
Figure 5-12
CISPR 25 Conducted Emissions: 150 kHz to 30 MHz
Figure 5-13
CISPR 25 Conducted Emissions: 30 MHz to 108 MHz
Figure 5-14
CISPR 25 Radiated Emissions: 150 kHz to 30 MHz, MONOPOLE
Figure 5-15
CISPR 25 Radiated Emissions: 30 MHz to 200 MHz, BICON
Figure 5-16
CISPR 25 Radiated Emissions: 200 MHz to 1 GHz, LOG
Figure 5-17
CISPR 25 Radiated Emissions: 1 GHz to 2.5 GHz, HORN