This secton presents (a) thermal
images, and (b) derated curves as a function of load current and temperature.
Figure 5-18 Infrared Thermal Image: VIN = 12 V, IOUT = 12
A
Figure 5-20 Infrared Thermal Image: VIN = 12 V, TAMB
= 25°C, 200LFM, IOUT = 12 AFigure 5-22 Infrared Thermal Image: VIN = 12 V, TAMB
= 25°C, 200LFM, IOUT = 8 A
Figure 5-24 Infrared Thermal Image: VIN = 12 V, TAMB
= 85°C, 200LFM, IOUT = 8 A
Figure 5-19 Infrared Thermal Image: VIN = 24 V, IOUT = 10
A
Figure 5-21 Infrared Thermal Image: VIN = 12 V, TAMB
= 25°C, 200LFM, IOUT = 10 A
Figure 5-23 Infrared Thermal Image: VIN = 12 V, TAMB
= 85°C, 200LFM, IOUT = 10 A
Figure 5-25 Infrared Thermal Image: VIN = 12 V, TAMB
= 85°C, 200LFM, IOUT = 6 A