SLVUCL3 December   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Cautions and Warnings
  4. 2Introduction
  5. 3Quick Start Guide
  6. 4Hardware and Software Overview
    1. 4.1 Hardware Connections Overview – DRV8317HEVM + LAUNCHXL-F280049C
    2. 4.2 Connection Details
    3. 4.3 LED Lights
    4. 4.4 DRV8317HEVM Configurability – Jumpers and Resistors
      1. 4.4.1 DRV8317H Compatibility
      2. 4.4.2 DRV8317S Compatibility
      3. 4.4.3 MCU Power Options
      4. 4.4.4 Interfacing DRV8317HEVM and LAUNCHXL-F280049C LaunchPad
  7. 5Hardware Setup
  8. 6Firmware and GUI Application
    1. 6.1 C2000 InstaSPIN Universal GUI
    2. 6.2 Motor Identification
    3. 6.3 Sensorless-FOC Commutation
    4. 6.4 Torque Control, Speed Control, and Advanced Modulation Techniques
    5. 6.5 SPI Communication (DRV8317S only)
  9. 7Schematics
    1. 7.1 Main Supply
    2. 7.2 DRV8317H/S
    3. 7.3 3.3V Buck Regulator and VREF
    4. 7.4 26
    5. 7.5 LaunchPad Connections
    6. 7.6 Connectors & Interface
    7. 7.7 Status LEDs, Voltage Sense, and Protection
  10. 8Revision History

Quick Start Guide

The DRV8317HEVM requires a power supply with a recommended operating range from 4.5-V to 20-V. To setup and power the EVM, follow the sequence below:

  1. Connect the power supply ground to the PGND of the 2-pin power connector J5 and the power supply positive terminal to the VBAT pin of J5. Ensure jumpers JP1, JP2, and JP3 of the LAUNCHXL-F280049C are populated to ensure that 3.3 V and 5 V are powered from the LaunchPad.
  2. Connect the motor phases to OUTA, OUTB, and OUTC in the correct order. For sensored applications, connect the Hall sensors to the appropriate locations on the 5-pin connector J7 as shown in Figure 4-2. Select 3V3 or Ext on jumper J2 to choose the Hall power source voltage to be either from the 3.3 V on the board or from an external supply.
  3. Mate the DRV8317HEVM onto the top half of the LAUNCHXL-F280049C (LaunchPad Headers J1/J3 and J2/J4) as shown in Figure 4-3. Make sure motor and power connectors face the same direction as the Micro-USB connector on the LaunchPad.
  4. Connect a Micro-USB cable from the computer into the Micro USB connector on the top of the LAUNCHXL-F280049C.
  5. Power on the DRV8317HEVM.