SLVUCM1 December 2022 TPS552892
Table 1-1 provides a summary of the TPS552892 EVM performance specifications. All specifications are given for an ambient temperature of 25°C.
Parameter | Test Condition | Value | Unit |
---|---|---|---|
Input Voltage | N/A | 3 - 36 | V |
Output Voltage | N/A | 12 | V |
Maximum Output Current | VIN ≥ 6 V | 3 | A |
VIN ≥ 9V | 4 | ||
VIN ≥ 12V | 5 | ||
Default Switching Frequency | N/A | 400 | KHz |