SLVUCM2A january 2023 – july 2023 TPSF12C3 , TPSF12C3-Q1
The TPSF12C3QEVM evaluation module (EVM) is designed to conveniently evaluate the performance of the TPSF12C3 active filter IC. The EVM helps to improve the CM EMI signature in three-phase AC power systems.
The TPSF12C3 provides a low shunt impedance path for CM noise in the frequency range of interest for EMI measurement and helps to meet prescribed limits for EMI standards, such as:
Enabling up to 30 dB of CM noise reduction at the lower end of specified frequency ranges (for example, 100 kHz to 3 MHz) significantly reduces the footprint, volume, weight and cost of the overall filter, especially the CM chokes that are designed to attenuate lower-order harmonics – and hence are large size.
While rejecting the line-frequency component at 50 Hz or 60 Hz, the TPSF12C3 senses the high-frequency CM noise-voltage disturbance on each power line using three or four Y-rated sense capacitors and injects a noise-canceling current back into the power lines using a Y-rated inject capacitor. The GND terminal of the EVM requires a direct, low-inductance connection to the chassis ground or Earth terminal of the filter circuit.