SLVUCM5 july 2023 TPS6521905 , TPS6521905-Q1
The PMIC has an Active and Standby state where rails can be enabled or disabled. The state change can be triggered by the MODE/STBY pin when configured as STBY.
Register Address | Bit | Settings | ||
---|---|---|---|---|
Bit # | Field Name | |||
Enable rails in Active state | 0x02 | 6 | LDO4_EN | 0h = Disabled 1h = Enabled |
5 | LDO3_EN | 0h = Disabled 1h = Enabled |
||
4 | LDO2_EN | 0h = Disabled 1h = Enabled |
||
3 | LDO1_EN | 0h = Disabled 1h = Enabled |
||
2 | BUCK3_EN | 0h = Disabled 1h = Enabled |
||
1 | BUCK2_EN | 0h = Disabled 1h = Enabled |
||
0 | BUCK1_EN | 0h = Disabled 1h = Enabled |
||
Enable rails in Standby state | 0x21 | 6 | LDO4_STBY_EN | 0h = Disabled 1h = Enabled |
5 | LDO3_STBY_EN | 0h = Disabled 1h = Enabled |
||
4 | LDO2_STBY_EN | 0h = Disabled 1h = Enabled |
||
3 | LDO1_STBY_EN | 0h = Disabled 1h = Enabled |
||
2 | BUCK3_STBY_EN | 0h = Disabled 1h = Enabled |
||
1 | BUCK2_STBY_EN | 0h = Disabled 1h = Enabled |
||
0 | BUCK1_STBY_EN | 0h = Disabled 1h = Enabled |