With an input operating voltage range from 3 V to 36 V and rated output current up to 8 A, the TLVM13610 synchronous buck power modules provides flexibility, scalability, and optimized solution size for a wide range of applications. With integrated power MOSFETs, buck inductor and PWM controller, these modules enable DC/DC solutions with high density, low EMI, and ease of design.
DC/DC MODULE | RATED IOUT | PACKAGE | DIMENSIONS | FEATURES | EMI MITIGATION |
---|---|---|---|---|---|
TLVM13610 | 8A | B3-QFN (22) | 6.5 × 7.5 (mm) | RT adjustable FSW | Slew-rate control, integrated input, VCC and BOOT capacitors |
The TLVM13610EVM uses the TLVM13610 easy-to-use synchronous buck module IC with an output voltage range of 1 V to 9 V and an output current up to 8 A. The default output voltage of the EVM is set to 5 V can be adjusted to 3.3 V through a jumper setting.
The solution supports adjustable input voltage UVLO for application-specific power-up and power-down requirements, PGOOD indicator for sequencing and output voltage monitoring, and is set to AUTO mode for high efficiency at light-load applications.