SLVUCN2A October 2023 – August 2024 DRV3901-Q1
The DRV3901-Q1 is a fully integrated device for driving a pyro-fuse initiator in a 12-V automotive system. The DRV3901-Q1 has multiple-diagnostic and protection features (over-current protection, over-temperature shutdown, under voltage, and more) that protect the IC and check the availability of the deployment function.