SLVUCN2A October   2023  – August 2024 DRV3901-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Hardware Overview
    1. 2.1 Connectors and Configuration Headers
    2. 2.2 Signal Test Points
    3. 2.3 LED Indicators
  6. 3EVM GUI Control Application
    1. 3.1 MSP430 FET Drivers
    2. 3.2 Cloud-based GUI
    3. 3.3 Local Installation
  7. 4EVM GUI Operation
    1. 4.1 Hardware Set-up
    2. 4.2 Launching the DRV3901-Q1EVM GUI Application
  8. 5GUI Overview
    1. 5.1 Programming the EVM
    2. 5.2 Saving and Loading Register Configurations
    3. 5.3 Scripting Window
  9. 6Pyro Fuse SPI Modes
    1. 6.1 Stand-alone SPI
    2. 6.2 Addressable SPI
  10. 7Revision History

Stand-alone SPI

Stand-alone SPI is the default serial communication mode. This mode is selected when one driver is controlled and the other is inactive. In stand-alone SPI mode, each driver has its own nSCS signal, and only the nSCS of the selected driver functions. Hence, SPI communication is only possible with the selected driver. The Figure 6-1 shows the SPI connections for stand-alone SPI.

DRV3901-Q1 Stand-alone SPI
                        Diagram Figure 6-1 Stand-alone SPI Diagram