SLVUCN2A October   2023  – August 2024 DRV3901-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Hardware Overview
    1. 2.1 Connectors and Configuration Headers
    2. 2.2 Signal Test Points
    3. 2.3 LED Indicators
  6. 3EVM GUI Control Application
    1. 3.1 MSP430 FET Drivers
    2. 3.2 Cloud-based GUI
    3. 3.3 Local Installation
  7. 4EVM GUI Operation
    1. 4.1 Hardware Set-up
    2. 4.2 Launching the DRV3901-Q1EVM GUI Application
  8. 5GUI Overview
    1. 5.1 Programming the EVM
    2. 5.2 Saving and Loading Register Configurations
    3. 5.3 Scripting Window
  9. 6Pyro Fuse SPI Modes
    1. 6.1 Stand-alone SPI
    2. 6.2 Addressable SPI
  10. 7Revision History

Cloud-based GUI

To launch the GUI application from a Chrome-based browser.

  1. Navigate to DRV3901-Q1 EVM-GUI.

  2. When presented with the list of available GUIs, launch the latest version by clicking in the tile anywhere that is not related to an icon for downloading the installer or GUI Composer.
DRV3901-Q1 Cloud GUIFigure 3-3 Cloud GUI.
Hardware setup and operation of the GUI is the same as the desktop version and is consolidated in the following EVM GUI Operation section.