SLVUCN2A October 2023 – August 2024 DRV3901-Q1
LED indicators on the EVM provide various visual indicators.Figure 2-3 highlights all of the LEDs in the DRV3901-Q1EVM, and Table 2-4 briefly describes each LED.
LED |
Description |
---|---|
D3 |
PVDD supply indicator |
D5 |
EZFET-LITE flashing indicator : Flashes while the EVM is being programmed |
D6 |
Blinks when EVM USB connects successfully to the computer |
D7 |
Blinks ON or OFF at a rate of ≅1 second when the MCU is active and indicates that the EVM is programmed |
D1 |
Blinks rapidly ON/OFF when the the EVM successfully connects to the GUI |
D11 |
When EVM and GUI connection is established |
D9 |
Driver B fault indicator: Turns ON when a fault is detected |
D2 |
Driver A fault indicator: Turns ON when a fault is detected |