SLVUCN3 March 2023 TPS61033
Table 3-1 displays the EVM bill of materials.
Designator | Qty | Value | Description | PackageReference | PartNumber | Manufacturer |
---|---|---|---|---|---|---|
C2 | 1 | 0.1uF | CAP, CERM, 0.1 uF, 10 V, +/- 10%, X5R, 0402 | 0402 | GRM155R61A104KA01D | MuRata |
C3 | 1 | 150uF | CAP, TA, 150 uF, 10 V, +/- 10%, 0.1 ohm, SMD | 7343-31 | T495D157K010ATE100 | Kemet |
C4 | 1 | 22uF | CAP, CERM, 22 uF, 25 V, +/- 20%, X5R, 0805 | 0805 | GRM21BR61E226ME44L | MuRata |
C6, C7, C8 | 3 | 22uF | CAP, CERM, 22 uF, 10 V, +/- 20%, X5R, 0603 | 0603 | GRM188R61A226ME15D | MuRata |
J1, J2, J3, J4 | 4 | Terminal, Turret, TH, Double | Keystone1502-2 | 1502-2 | Keystone | |
J5, J6, J7 | 3 | Header, 2.54 mm, 2x1, Gold, TH | Header, 2.54mm, 2x1, TH | 61300211121 | Wurth Elektronik | |
JP1, JP2 | 2 | Header, 2.54 mm, 3x1, Gold, TH | Header, 2.54mm, 3x1, TH | 61300311121 | Wurth Elektronik | |
L1 | 1 | 1uH | Shielded Power Inductors | SMT_4MM0_4MM0 | XGL4020-102MEC | Coilcraft |
R2 | 1 | 49.9 | RES, 49.9, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060349R9FKEA | Vishay-Dale |
R3 | 1 | 732k | RES, 732 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW0603732KFKEA | Vishay-Dale |
R5 | 1 | 100k | RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW0603100KFKEA | Vishay-Dale |
R6 | 1 | 10.0k | RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060310K0FKEA | Vishay-Dale |
TP1 | 1 | Test Point, Multipurpose, White, TH | White Multipurpose Testpoint | 5012 | Keystone Electronics | |
U1 | 1 | 5.0-A 2.4-MHz High Efficiency Boost Converter | SOT-5X3 | TPS61033DRL | Texas Instruments | |
C1, C10 | 0 | 100pF | CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0603 | 0603 | GRM1885C1H101JA01D | MuRata |
C5 | 0 | 1000uF | CAP, AL, 1000 uF, 10 V, +/- 20%, 0.15 ohm, SMD | SMT Radial G | EEE-FC1A102P | Panasonic |
C9 | 0 | 47uF | CAP, CERM, 47 uF, 10 V, +/- 10%, X5R, 1206 | 1206 | GRM31CR61A476KE15L | MuRata |
R1 | 0 | 10 | RES, 10.0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060310R0FKEA | Vishay-Dale |
R4 | 0 | 4.75k | RES, 4.75 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06034K75FKEA | Vishay-Dale |
R7 | 0 | 0 | RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | RMCF0603ZT0R00 | Stackpole Electronics Inc |