SLVUCN5B July   2023  – July 2024 TPS7H6003-SP

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Best Practices
      1.      General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  8. 3Implementation Results
    1. 3.1 Evaluation Setup
    2. 3.2 Performance Data and Results
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5References
  11. 6Revision History

Bill of Materials (BOM)

Table 4-1 Bill of Materials (BOM)
Designator Qty Value Description Package Reference Part Number TPS7H6003EVM-CVAL TPS7H6013EVM-CVAL Alternate Part TPS7H6023EVM-CVAL Alternate Part Manufacturer
!PCB1 1 Printed Circuit Board LP079 Any
C1, C2, C3, C4, C5, C6, C7, C8, C9 9 0.1uF CAP, CERM, 0.1uF, 250V, +/- 10%, X7R, 1206 1206 GRM31CR72E104KW03L MuRata
C10 1 1uF CAP, CERM, 1uF, 250V, +/- 10%, X7R, 1825 1825 1825PC105KAT1A AVX
C11 1 2.2uF CAP, CERM, 2.2uF, 250V, +/- 20%, X7R, AEC-Q200 Grade 1, 6x5x5mm 6x5x5mm CKG57NX7R2E225M500JH TDK
C12, C13, C15 3 1uF CAP, CERM, 1µF, 50V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805 0805 08055C105K4Z2A AVX
C14 1 0.1uF CAP, CERM, 0.1µF, 50V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 0603 C0603C104K5RACAUTO Kemet
D1, D3 2 200V Diode, Schottky, 200V, 1A, SMA SMA SS1200-LTP Micro Commercial Components
D2 1 12V Diode, Zener, 12V, 500mW, AEC-Q101, SOD-123 SOD-123 BZT52B12-E3-08 Vishay-Semiconductor
D4 1 200V Diode, Schottky, 200V, 10A, TH TO-220AB MBR20200CTTU Fairchild Semiconductor
H1, H2, H3, H4 4 Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead Screw NY PMS 440 0025 PH B&F Fastener Supply
H5, H6, H7, H8 4 Standoff, Hex, 0.5"L #4-40 Nylon Standoff 1902C Keystone
J1, J2, J13, J16 4 Standard Banana Jack, Uninsulated, 8.9mm Keystone575-8 575-8 Keystone
J3, J4, J8, J10, J12, J14 6 Header, 2.54mm, 2x1, Gold, TH Header, 2.54mm, 2x1, TH GBC02SAAN Sullins Connector Solutions
J5 1 Terminal Block, 2.54mm, 2x1, Brass, TH Terminal Block, 2.54mm, 2-pole, Brass, TH OSTVN02A150 On-Shore Technology
J6, J15 2 Connector, SMA, TH SMA 142-0701-201 Cinch Connectivity
J7, J11 2 Compact Probe Tip Circuit Board Test Points, TH, 25 per TH Scope Probe 131-5031-00 Tektronix
J9 1 Header, 100mil, 4x1, Tin, TH Header, 4x1, 100mil, TH 5-146278-4 TE Connectivity
Q1, Q2 2 N-Channel 200V 48A (Ta) Surface Mount 7-QFN (3x5) QFN7 EPC2307ENGRT EPC2206 EPC2066 EPC
R1, R7 2 100 RES, 100, 1%, 0.1 W, 0603 0603 RC0603FR-07100RL Yageo
R2, R3, R10, R11 4 2 RES, 2.00, 1%, 0.125 W, 0603 0603 MCT06030C2008FP500 Vishay/Beyschlag
R4, R8, R9 3 10.0k RES, 10.0 k, 0.1%, 0.1 W, 0603 0603 RG1608P-103-B-T5 Susumu Co Ltd
TP1, TP2, TP3, TP4, TP5, TP6 6 Test Point, Miniature, Red, TH Red Miniature Testpoint 5000 Keystone Electronics
TP9, TP10, TP11 3 Test Point, Miniature, Black, TH Black Miniature Testpoint 5001 Keystone
U1 1 Radiation-Hardness-Assured 200V, 1.5A 3A, Half Bridge GaN FET Gate Driver CFP48 TPS7H6003/EM TPS7H6013/EM TPS7H6023/EM Texas Instruments
FID1, FID2, FID3 0 Fiducial mark. There is nothing to buy or mount. N/A N/A N/A
R5, R6 0 0 RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 0603 RMCF0603ZT0R00 Stackpole Electronics Inc
Table 4-2 TPS7H6005EVM Bill of Materials
Designator Qty Value Description Package Reference Part Number TPS7H6015EVM Alternate Part TPS7H6025EVM Alternate Part Manufacturer
!PCB1 1 Printed Circuit Board LP128 Any
C1, C2, C3, C4, C5, C6, C7, C8, C9 9 0.1uF CAP, CERM, 0.1uF, 250V, +/- 10%, X7R, 1206 1206 GRM31CR72E104KW03L MuRata
C10 1 1uF CAP, CERM, 1uF, 250V, +/- 10%, X7R, 1825 1825 1825PC105KAT1A AVX
C11 1 2.2uF CAP, CERM, 2.2uF, 250V, +/- 20%, X7R, AEC-Q200 Grade 1, 6x5x5mm 6x5x5mm CKG57NX7R2E225M500JH TDK
C12, C13, C15 3 1uF CAP, CERM, 1µF, 50V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805 0805 08055C105K4Z2A AVX
C14 1 0.1uF CAP, CERM, 0.1µF, 50V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 0603 C0603C104K5RACAUTO Kemet
D1, D3 2 200V Diode, Schottky, 200V, 1A, SMA SMA SS1200-LTP Micro Commercial Components
D2 1 12V Diode, Zener, 12V, 500mW, AEC-Q101, SOD-123 SOD-123 BZT52B12-E3-08 Vishay-Semiconductor
D4 1 200V Diode, Schottky, 200V, 10A, TH TO-220AB MBR20200CTTU Fairchild Semiconductor
H1, H2, H3, H4 4 Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead Screw NY PMS 440 0025 PH B&F Fastener Supply
H5, H6, H7, H8 4 Standoff, Hex, 0.5"L #4-40 Nylon Standoff 1902C Keystone
J1, J2, J13, J16 4 Standard Banana Jack, Uninsulated, 8.9mm Keystone575-8 575-8 Keystone
J3, J4, J8, J10, J12, J14 6 Header, 2.54mm, 2x1, Gold, TH Header, 2.54mm, 2x1, TH GBC02SAAN Sullins Connector Solutions
J5 1 Terminal Block, 2.54mm, 2x1, Brass, TH Terminal Block, 2.54mm, 2-pole, Brass, TH OSTVN02A150 On-Shore Technology
J6, J15 2 Connector, SMA, TH SMA 142-0701-201 Cinch Connectivity
J7, J11 2 Compact Probe Tip Circuit Board Test Points, TH, 25 per TH Scope Probe 131-5031-00 Tektronix
J9 1 Header, 100mil, 4x1, Tin, TH Header, 4x1, 100mil, TH 5-146278-4 TE Connectivity
Q1, Q2 2 N-Channel 200V 48A (Ta) Surface Mount 7-QFN (3x5) QFN7 EPC2307ENGRT EPC2206 EPC2066 EPC
R1, R7 2 100 RES, 100, 1%, 0.1 W, 0603 0603 RC0603FR-07100RL Yageo
R2, R3, R10, R11 4 2 RES, 2.00, 1%, 0.125 W, 0603 0603 MCT06030C2008FP500 Vishay/Beyschlag
R4 1 10.0k RES, 10.0 k, 0.1%, 0.1 W, 0603 0603 RG1608P-103-B-T5 Susumu Co Ltd
R8, R9 2 30.0k RES, 30.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 0603 ERJ-3EKF3002V Panasonic
R12, R13 2 10.0k RES, 10.0 k, 1%, 0.1 W, 0603 0603 M55342K12B10E0T TT Electronics/IRC
TP1, TP2, TP3, TP4, TP5, TP6 6 Test Point, Miniature, Red, TH Red Miniature Testpoint 5000 Keystone Electronics
TP9, TP10, TP11 3 Test Point, Miniature, Black, TH Black Miniature Testpoint 5001 Keystone
U1 1 TPS7H6005/EM TSSOP56 TPS7H6005/EM TPS7H6015/EM TPS7H6025/EM Texas Instruments
FID1, FID2, FID3 0 Fiducial mark. There is nothing to buy or mount. N/A N/A N/A
R5, R6 0 0 RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 0603 RMCF0603ZT0R00 Stackpole Electronics Inc