SLVUCN6
February 2023
TPS274C65
Abstract
1
Description
2
Get Started
3
Features
4
Applications
5
Introduction
6
TPS274C65 Configurator Software
6.1
Software Usage
6.2
Header File
7
Hardware Design Files
7.1
Schematics
7.2
PCB Layouts
8
Bill of Materials (BOM)
9
Additional Information
9.1
Trademarks
3
Features
2 x TPS274C65 65mΩ quad-channel industrial high-side switches placed in "addressable SPI" configuration
Integrated TM4C123 ARM Cortex-M4F microcontroller with USB host interface
Full-featured and lightweight Windows host GUI for device configuration and monitoring
Complete digital isolation from digital and high-current rails using the ISO7763DWR reinforced isolation device