SLVUCN7 January 2023
This user's guide describes the schematic, layout, bill of materials (BOM), and setup of the evaluation module (EVM) for the TPS61299, which outputs a fixed 5 V in a WCSP package. The input voltage of the EVM is from 0.7 V to 5.5 V. The output current mainly depends on the input voltage, because the inductor peak current is limited at typical 1.2 A. The EVM supports typical 0.8A from a 3.6-V input voltage.