SLVUCN8
april 2023
TPS65219-Q1
ABSTRACT
Trademarks
1
Introduction
2
EEPROM Device Settings
2.1
Device ID
2.2
Enable Settings
2.3
Regulator Voltage Settings
2.4
Power Sequence Settings
2.4.1
Power Sequence Settings - Slot assignments
2.4.2
Power Sequence Settings - Slot Durations
2.4.3
TPS6521920W-Q1 Sequence and Power Block Diagram
2.5
EN / PB / VSENSE Settings
2.6
Multi-Function Pin Settings
2.7
Over-Current Deglitch
2.8
Mask Settings
2.9
Discharge Check
2.10
Multi PMIC Config
2.4.3
TPS6521920W-Q1 Sequence and Power Block Diagram
Figure 2-1
TPS6521920W-Q1 Example Power Block Diagram
Figure 2-2
TPS6521920W-Q1 Power-Up Sequence
Note:
t
DEGL_EN_Rise_Fast
is configurable on NVM. See register field “EN_PB_VSENSE_DEGL” on TRM for default value.
t
REACTION_ON
is not configurable. Refer to specifications table on TPS65219-Q1 data sheet.
Figure 2-3
TPS6521920W-Q1 Power-Down Sequence
Note:
t
DEGL_EN_Fall
and t
REACTION_OFF
are not configurable. Refer to specifications table on TPS65219-Q1 data sheet.