SLVUCN8 april   2023 TPS65219-Q1

 

  1.   ABSTRACT
  2.   Trademarks
  3. 1Introduction
  4. 2EEPROM Device Settings
    1. 2.1  Device ID
    2. 2.2  Enable Settings
    3. 2.3  Regulator Voltage Settings
    4. 2.4  Power Sequence Settings
      1. 2.4.1 Power Sequence Settings - Slot assignments
      2. 2.4.2 Power Sequence Settings - Slot Durations
      3. 2.4.3 TPS6521920W-Q1 Sequence and Power Block Diagram
    5. 2.5  EN / PB / VSENSE Settings
    6. 2.6  Multi-Function Pin Settings
    7. 2.7  Over-Current Deglitch
    8. 2.8  Mask Settings
    9. 2.9  Discharge Check
    10. 2.10 Multi PMIC Config

Discharge Check

Active discharge is enabled by default and not NVM based. Thus, if desired, it need to be disabled after each VSYS-power-cycle. During RESET or OFF-request, the discharge configuration is not reset, as long as VSYS is present. However, in INITIALIZE state and prior to the power-up-sequence, all rails are discharged, regardless of the setting. In case active discharge on a rail is disabled, it does not gate the disable of the subsequent rail, but the sequence is purely timing based. In case of residual voltage, the RV-bit is be set regardless.

Table 2-16 Discharge Check
Register Name Field Name Value Description
GENERAL_CONFIG BYPASS_RAILS_DISCHARGED_CHECK 0x0 Discharged checks enforced