SLVUCO1A May 2023 – April 2024 DRV8213 , DRV8214 , DRV8234
PRODUCTION DATA
The DRV821x or DRV823x evaluation module (EVM) allows for easy evaluation of the DRV8213, DRV8214, DRV8215, DRV8234, and DRV8235 devices. The EVM has been programmed and configured to work out of the box and begin spinning motors right away. The EVMs showcase an integrated motor driver with N-channel H-bridge, charge pump, current sense output, current regulation, and protection circuitry. The DRV8214 and DRV8234 integrate a ripple counting technology that allows for sensorless motor position monitoring, stall detection, and speed/voltage regulation. The DRV8215 and DRV8235 integrate stall detection and speed/voltage regulation. DRV8213 integrates stall detection. The charge pump integrates all capacitors and allows for 100% duty cycle operation. The EVM is accompanied by a GUI application for easy control of the motor driver.