The TPS62916 evaluation module (EVM) (BSR265) facilitates the evaluation of the TPS62916. TPS62916 is a low-noise ( < 20 μVRMS) and low-ripple ( < 10 μVRMS) buck power converter in small 2.5-mm by 3-mm QFN package. The BSR265-001 uses the 6-A TPS62916 to output a 1.2-V output voltage from input voltages between 3 V and 17 V. Due to extremely low noise, the TPS62916 is a high-efficiency alternative to low-dropout (LDO) linear regulators in noise-sensitive circuits, such as data converters, clocks, and amplifiers in telecom infrastructure, medical, test and measurement, and aerospace and defense applications.
All trademarks are the property of their respective owners.