SLVUCO4 October   2023 TPS62916

 

  1.   1
  2.   TPS62916EVM Evaluation Module
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
      1. 1.2.1 Input and Output Capacitors
      2. 1.2.2 Configurable Enable Threshold Voltage
      3. 1.2.3 NR/SS Capacitor
      4. 1.2.4 Feedforward Capacitor
      5. 1.2.5 S-CONF Resistor
      6. 1.2.6 Loop Response Measurement
      7. 1.2.7 Single LC Filter Operation
  5. 2Setup
    1. 2.1 Input and Output Connector Descriptions
    2. 2.2 Ripple Measurement Setup
  6. 3 Test Results
  7. 4 Board Layout
  8. 5Schematic and Bill of Materials
    1. 5.1 Schematic
  9. 6Bill of Materials

Test Results

The TPS62916EVM was used to take all the data in the TPS62916 data sheet. See the device data sheet for the performance of this EVM.

Figure 3-1 shows the thermal performance of the EVM. Figure 3-2 shows the loop response measurement.

GUID-16844B31-B1D1-4EF3-8ED9-029AEF97143D-low.pngFigure 3-1 Thermal Performance (VIN = 12 V, VOUT = 1.2 V, IOUT = 6 A, JP2 Open)
GUID-A7D238B5-569F-4F91-8525-3150DD679981-low.pngFigure 3-2 Loop Response Measurement (VIN = 12 V, VOUT = 1.2 V, IOUT = 6 A, JP2 open)