SLVUCO4 October   2023 TPS62916

 

  1.   1
  2.   TPS62916EVM Evaluation Module
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
      1. 1.2.1 Input and Output Capacitors
      2. 1.2.2 Configurable Enable Threshold Voltage
      3. 1.2.3 NR/SS Capacitor
      4. 1.2.4 Feedforward Capacitor
      5. 1.2.5 S-CONF Resistor
      6. 1.2.6 Loop Response Measurement
      7. 1.2.7 Single LC Filter Operation
  5. 2Setup
    1. 2.1 Input and Output Connector Descriptions
    2. 2.2 Ripple Measurement Setup
  6. 3 Test Results
  7. 4 Board Layout
  8. 5Schematic and Bill of Materials
    1. 5.1 Schematic
  9. 6Bill of Materials

Abstract

The TPS62916 evaluation module (EVM) (BSR265) facilitates the evaluation of the TPS62916. TPS62916 is a low-noise ( < 20 μVRMS) and low-ripple ( < 10 μVRMS) buck power converter in small 2.5-mm by 3-mm QFN package. The BSR265-001 uses the 6-A TPS62916 to output a 1.2-V output voltage from input voltages between 3 V and 17 V. Due to extremely low noise, the TPS62916 is a high-efficiency alternative to low-dropout (LDO) linear regulators in noise-sensitive circuits, such as data converters, clocks, and amplifiers in telecom infrastructure, medical, test and measurement, and aerospace and defense applications.